AVENTICS-1823391104

AVENTICS™ Series NU1 1823391104

kr24.06
QuickShip QuickShip
QTY:

Product Description

NU1-S-RW1-G014-DI04

Specifications

Fitting type
Swivel banjo connection 1-fold
Compressed air connection type
External thread
Port G
G 1/4
Compressed air connection type 2
plug-in with tube nut
Port D
Ø 4
Type
NU1-S-RW1
Working pressure min.
0 bar
Working pressure max
10 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
60 °C
Delivery unit
10 piece
Weight
0.016 kg
Housing material
Polyoxymethylene