No image available
No image available
Your request is being processed.
AVENTICS-1825503143

AVENTICS™ Single subbase, thread connections on the side 1825503143

kr169.41
QuickShip QuickShip
QTY:

Product Description

G1/4 SIDE PORT

Specifications

Type
Base plate
Direction of pneumatic port (1)
On the side
Compressed air connection 1
G 1/4
Direction of pneumatic port (2,4)
On the side
Compressed air connection 2 / 4
G 1/4
Direction of pneumatic port (3,5)
On the side
Port 3 / 5
G 1/4
Exhaust type
Ports separated
Exhaust (3,5)
With directional exhaust (3/5)
Direction of pneumatic port (12)
On the side
Compressed air connection 12
G 1/8
Direction of pneumatic port (14)
On the side
Compressed air connection 14
G 1/8
Frame size
ISO 1
Standards
ISO 5599-1
Working pressure min.
-0.95 bar
Working pressure max
16 bar
Min. ambient temperature
-25 °C
Max. ambient temperature
70 °C
Min. medium temperature
-25 °C
Max. medium temperature
70 °C
Medium
Compressed air
Max. number of valve positions
1
Grid dimension
48 mm
Weight
0.17 kg

Documents & Drawings