AVENTICS-1825504023

AVENTICS™ Base plate 1825504023

kr201.22
QuickShip QuickShip
QTY:

Product Description

CD01-BP-TYPEA-G1/4-SIDE

Specifications

Type
Base plate
Type
C1
Direction of pneumatic port (2,4)
On the side
Compressed air connection 2 / 4
G 1/4
Exhaust type
Ports separated
Exhaust (3,5)
With directional exhaust (3/5)
Pilot control exhaust
With collective pilot air exhaust
Frame size
26 mm
Standards
ISO 15407-1
Working pressure min.
-0.95 bar
Working pressure max
16 bar
Min. ambient temperature
-15 °C
Max. ambient temperature
70 °C
Min. medium temperature
-15 °C
Max. medium temperature
70 °C
Medium
Compressed air
Max. number of valve positions
1
Grid dimension
27.1 mm
Mounting screw
with hexagon socket
Tightening torque for mounting screws
4 Nm
Weight
0.195 kg
Material base plate
Die-cast aluminum
Seal material
Acrylonitrile butadiene rubber

Documents & Drawings