AVENTICS-1825700104

AVENTICS™ Blanking plate, Series HF04 1825700104

kr231.40
QuickShip QuickShip
QTY:

Product Description

BLIND PANEL HF04 / LP04 VK-TEIL

Specifications

Max Working Pressure
10 bar
Sealing Material
Nitrile rubber
Min to Max Ambient temperature
-5 °C - 50 °C
Working pressure min.
-.9 bar

Documents & Drawings