AVENTICS-1827000020

AVENTICS™ Silencers, series SI1 1827000020

kr42.24
QuickShip QuickShip
QTY:

Product Description

G1/4-5PU

Specifications

Medium
Compressed air
Working pressure min.
0 bar
Working pressure max
10 bar
Min. ambient temperature
-25 °C
Max. ambient temperature
80 °C
Compressed air connection
G 1/4
Compressed air connection type
External thread
Sound pressure level
80 dB
Nominal flow Qn
3447 l/min
Delivery unit
5 piece
Weight
0.003 kg
Silencer material
Polyethylene
Material thread
Polyethylene

Documents & Drawings