AVENTICS-1827231012

AVENTICS™ Pressure gauge, Series PG1-SNL 1827231012

kr106.46
QuickShip QuickShip
QTY:

Product Description

PG1-ROB-G014-SNL-D50P(0-2,5)

Specifications

Pressure gauge version
Bourdon tube pressure gauge, Back port
Standardization
EN 837-1
Class
1,6
Compressed air connection
G 1/4
Nominal diameter
50 mm
Scale value
0.1
Range of application min.
0 bar
Range of application max.
2 bar
Display range min.
0 bar
Display range max.
2.5 bar
Working pressure min.
0 bar
Working pressure max
2.5 bar
Min. ambient temperature
-40 °C
Max. ambient temperature
60 °C
Medium
Compressed air
Background color
Black
Main scale unit (outside)
bar
Main scale color (outside)
Green
Secondary scale unit (inside)
psi
Secondary scale color (inside)
White
Pointer color
White
Weight
0.09 kg
Housing material
Acrylonitrile butadiene styrene
Material viewing window
Polystyrene
Material thread
Brass

Features

  • Clearly visible pressure indicators in different sizes and versions
  • Gauges available with or without adjustable work area display
  • Special gauges available like glycerine filled gauges or stainless-steel housing

Documents & Drawings