No image available
No image available
Your request is being processed.
AVENTICS-1834484160

AVENTICS™ Valve plug connector, series CON-VP 1834484160

kr160.55
QuickShip QuickShip
QTY:

Product Description

CON-VP-F_A-2+E-3000-PVC-OW-3

Specifications

Type
Valve plugs
Cable
with cable
Operating voltage AC max.
230 V DC
Operating voltage DC, max.
230 V AC
Electrical connection 1
Socket
Electrical connection 1
form A
Electrical connection 1
2+E
Cable exit
angled
Cable exit angle
90°
Electrical connection 2
open cable ends
Electrical connection 2
3-pin
Contact assignment
2+E
Number of wires
3
Shielding
unshielded
Cable length
3 m
Protection class
IP67
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Wire cross-section
0.75 mm²
Cable-Ø
5.9 mm
Mounting screw tightening torque
0.4 Nm
Weight
0.2 kg
Seal material
caoutchouc/butadiene caoutchouc
Material cable sheath
Polyvinyl chloride

Features

  • Valve plug connector with connected cable
  • Form A EN 175301-803
  • Form B ISO 6952 and B industry
  • Form C ISO 15217 and C industry
  • With/without protective circuit/LED

Documents & Drawings