AVENTICS-3008010180

AVENTICS™ Nut for cylinder mounting, Series MR3 3008010180

kr56.17
QTY:

Product Description

M24X2 CYLINDER 102

Specifications

Version
for cylinder mounting
For series
102
Piston diameter
80 mm
Thread size
M24x2
Weight
0.04 kg
Housing material
Steel

Documents & Drawings