AVENTICS-3531070000

AVENTICS™ Rotary joint 3531070000

kr3,052.49
QuickShip QuickShip
QTY:

Product Description

NW12, 700-1000U/MIN

Specifications

number of controlled lines
1
Rotary joint
M22x1,5, right
Speed max.
1000 1/min
Compressed air connection
M22x1,5
Working pressure min.
0 bar
Working pressure max
8 bar
Min. medium temperature
-25 °C
Max. medium temperature
40 °C
Medium
Compressed air
Speed max.
1000 1/min
Weight
0.7 kg

Documents & Drawings