AVENTICS-3590304000

AVENTICS™ Nut for piston rod, Series MR9 3590304000

kr35.02
QuickShip QuickShip
QTY:

Product Description

CM2-MR9-M12X1,25-A4

Specifications

Thread size
M12x1,25
Weight
0.02 kg
Housing material
Stainless Steel

Documents & Drawings