AVENTICS-5341121100

AVENTICS™ Series CC01 5341121100

kr242.57
QuickShip QuickShip
QTY:

Product Description

ZZ99-G018-G018

Specifications

Port 1
G 1/8
Port 2
G 1/8
direction of throttle
1 > 2, 2 > 1
Nominal flow Qn 1 to 2
100 l/min
Compressed air connection type 1
Internal thread
Compressed air connection type 2
Internal thread
Medium
Compressed air
Min. working pressure
0.5 bar
Max. working pressure
10 bar
Min. ambient temperature
0 °C
Max. ambient temperature
60 °C
Min. medium temperature
0 °C
Max. medium temperature
60 °C
Weight
0.05 kg
Housing material
Aluminum
Seal material
Acrylonitrile butadiene rubber

Features

  • Qn = 32 l/min ... 5600 l/min

Documents & Drawings