No image available
No image available
Your request is being processed.
AVENTICS-5530011200

AVENTICS™ Air flow sensor, Series 553-001 5530011200

kr20,735.96
QTY:

Product Description

M12X1 8PIN 0-1000L/MIN

Specifications

Switching principle
diaphragm principle
Nominal flow Qn max., Standard
1000 l/min
Mounting orientation
Any
Working pressure max
10 bar
Min. ambient temperature
5 °C
Max. ambient temperature
50 °C
Min. medium temperature
5 °C
Max. medium temperature
50 °C
Medium
Compressed air
Max. particle size
50 µm
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
1 mg/m³
Electrical connection
Plug
Electrical connection
M12x1
Electrical connection
8-pin
Electrical connection
A-coded
Precision (% of full scale value)
± 2 %
Max. power consumption
300 mA
Response time
< 15 ms
Protection class
IP54
Weight
1.2 kg
Housing material
Aluminum

Features

  • diaphragm principle
  • Electrical connection Plug, M12x1

Documents & Drawings