AVENTICS-5632310000

AVENTICS™ 3/2-directional valve, Series 563 5632310000

kr1,578.36
QuickShip QuickShip
QTY:

Product Description

V563-3/2NC-SR-30BAR

Specifications

Activation
Pneumatically
Nominal flow Qn
1350 l/min
Compressed air connection output
G 1/4
Connection type
Plate connection
Working pressure min.
-1 bar
Working pressure max
30 bar
Note
The valves can be used in the “Normally Closed” function (NC) with a max. operating pressure of 30 bar or in the “Normally Open” function (NO) with a max. operating pressure of 10 bar.
Valve type
Poppet valve
Control pressure min.
5.5 bar
Control pressure max.
10 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
70 °C
Min. medium temperature
-20 °C
Max. medium temperature
70 °C
Medium
Compressed air
Max. particle size
5 µm
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
5 mg/m³
Weight
0.3 kg
Housing material
Aluminum
Seal material
Acrylonitrile butadiene styrene, Fluorocaoutchouc

Features

  • Robust aluminium housing
  • Block assembly
  • Suitable for high flow rate / high working pressure
  • Ideal for harsh environments
  • Application temperature up to 120°C for versions with pneumatic operation

Documents & Drawings