No image available
No image available
Your request is being processed.
AVENTICS-5634400000

AVENTICS™ 3/2-directional valve, Series CD07 5634400000

kr662.98
QuickShip QuickShip
QTY:

Product Description

CD07-3/2NC-SR-P-M014-M014-S

Specifications

Activation
Mechanical
Frame size
CD07
Valve type
Spool valve, positive overlapping
Switching principle
3/2, with spring return
Valve function
NC/NO
Actuating control
Single Solenoid
Plate connection
Pipe connection
Actuating element
Plunger
Sealing principle
soft seal
Compressed air connection
M14x1,5
Compressed air connection type
Internal thread
Compressed air connection input
M14x1,5
Compressed air connection output
M14x1,5
Compressed air connection, exhaust
M14x1,5
Nominal flow Qn
1400 l/min
Working pressure min.
-0.95 bar
Working pressure max
10 bar
actuating force min.
70 N
ATEX
Suitable for ATEX
Min. ambient temperature
-25 °C
Max. ambient temperature
80 °C
Min. medium temperature
-25 °C
Max. medium temperature
80 °C
Medium
Compressed air
Oil content of compressed air min.
0 mg/m³

Features

  • Durable design
  • Assembly on base plate
  • Suitable for extreme ambient temperatures
  • Resistant to voltage fluctuations
  • ATEX version available

Documents & Drawings