AVENTICS-5763573103

AVENTICS™ Contact bridges, series CON-CB 5763573103

kr302.54
QuickShip QuickShip
QTY:

Product Description

CON-CB-M12-4-2

Specifications

Number of solenoid coils
2
Min. ambient temperature
-15 °C
Max. ambient temperature
50 °C
Protection class
IP65
Electrical connection 1
Plug
Number of poles
4-pin
Cable exit
straight
Cable exit angle
180°
Electrical connection 2
Socket
Electrical connection 2
form C
Number of poles
2-pin
Cable exit
straight
Electrical connection 3
Socket
Electrical connection 3
form C
Number of poles
2-pin
Cable exit
straight
Operational↩voltage
24 V
Operational↩voltage
AC/DC
DC operating voltage
24 V
Operational voltage AC at 50 Hz
24 V
Operational voltage AC at 60 Hz
24 V
Voltage tolerance DC
-20% / +20%
Voltage tolerance AC 50 Hz
-10% / +10%
Voltage tolerance AC 60 Hz
-10% / +10%
Valve LED status display
Yellow

Features

  • Contact bridges to adapt electrically operated valves with form C plug connector
  • Especially suited for series CD01-PA, 579/589
  • Single connection via M12x1
  • Snap Ø8

Documents & Drawings