No image available
No image available
Your request is being processed.
AVENTICS-7351200000

AVENTICS™ Series EBP 7351200000

kr838.27
QuickShip QuickShip
QTY:

Product Description

EBP-PT-15-NN-N-N-NN-G014-G012-G012

Specifications

Activation
Pneumatically
Nozzle Ø
1.5 mm
Working pressure min.
2 bar
Working pressure max
6 bar
Min. ambient temperature
0 °C
Max. ambient temperature
50 °C
Min. medium temperature
0 °C
Max. medium temperature
60 °C
Medium
Compressed air
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
1 mg/m³
Max. particle size
5 µm
Max. suction capacity
70 l/min
Air consumption at p.opt.
120 l/min
Max. vacuum level at p.opt
87 %
Weight
0.14 kg
Housing material
Aluminum
Seal material
Acrylonitrile butadiene rubber
Nozzle material
Brass

Features

  • Pneumatic control

Documents & Drawings