AVENTICS-8315020734

AVENTICS™ Grease 8315020734

kr119.95
QuickShip QuickShip
QTY:

Product Description

AGS-20G

Specifications

For cylinders and valves
For rodless cylinders, piston rod cylinders, and valves
Type
AGS
Silicon
silicone-free
Min. ambient temperature
-40 °C
Max. ambient temperature
100 °C
Kinematic viscosity at
40 °C
Kinematic viscosity
150 cSt
Reservoir
Tube
Density at
20 °C
Density
0.85 g/cm3
Weight
0.02 kg

Documents & Drawings