No image available
No image available
Your request is being processed.
AVENTICS-R412005483

AVENTICS™ Series QR1-ASC R412005483

kr131.57
QuickShip QuickShip
QTY:

Product Description

QR1-ASC-DA08

Specifications

Type
Poppet valve
Medium
Compressed air
Compressed air connection 1
Ø 8
Compressed air connection type 1
push-in fitting
Compressed air connection 2
Ø 8
Compressed air connection type 2
push-in fitting
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Min. medium temperature
-20 °C
Max. medium temperature
80 °C
Working pressure min.
-1 bar
Working pressure max
16 bar
Flow Qn
550 l/min
Delivery unit
5 piece
Weight
0.025 kg
Housing material
Polyamide
Seal material
Acrylonitrile butadiene rubber
Material release ring
Polyamide
Material hand lever
Polyamide

Features

  • Qn = 500 l/min ... 2600 l/min

Documents & Drawings