AVENTICS-R412010426

AVENTICS™ Sensor, Series IN1 R412010426

kr245.85
QuickShip QuickShip
QTY:

Product Description

IN1-PN-M012-030

Specifications

Standardization
DIN EN 60947-5-2
Certificates
cULus
Protection class
IP67
Min. ambient temperature
-20 °C
Max. ambient temperature
65 °C
Operating voltage DC, min.
10 V DC
Operating voltage DC, max.
30 V DC
Hysteresis
5 - 15%, adjustable
Temperature drift
± 10 %
Residual ripple
≤ 10 %
Reproducibility
≤ 2 %
Switching logic
NO (make contact)
LED status display
Yellow
Switching distance max.
2 mm
Power consumption
10 mA
Continuous current
0.2 A
Short circuit resistance
short circuit resistant, Protected against polarity reversal
Housing material
Brass

Features

  • Operating voltage 10 ... 30 V DC
  • for locking unit, series LU6
  • IP67
  • LED status display

Documents & Drawings