AVENTICS-R412014756

AVENTICS™ Mounting bracket, Series AS1-MBR-...-W02 R412014756

kr43.88
QuickShip QuickShip
QTY:

Product Description

AS1-MBR-X000-W02

Specifications

Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Weight
0.059 kg
Housing material
Steel

Documents & Drawings