No image available
No image available
Your request is being processed.
AVENTICS-R414000686

AVENTICS™ E/P pressure regulator, Series ED07 R414000686

kr16,878.05
QTY:

Product Description

ED07-V10-010-020-1M12A

Specifications

Control
Directly controlled
Regulation range min.
-1 bar
Regulation range max.
1 bar
Working pressure min.
0.5 bar
Working pressure max
3 bar
Hysteresis
< 0,015 bar
Medium
Compressed air
Nominal flow Qn
1300 l/min
Min. ambient temperature
5 °C
Max. ambient temperature
50 °C
Min. medium temperature
5 °C
Max. medium temperature
50 °C
DC operating voltage
24 V
Max. current consumption
1400 mA
Protection class
IP65
Permissible ripple
5%
Max. particle size
50 µm
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
1 mg/m³
Type
Poppet valve
Mounting orientation
α = 0 ... 90° ±β = 0 ... 90°
Certificates
CE declaration of conformity
Electrical connection size
via signal connection
Signal connection
input and output
Signal connection
Plug

Features

  • Robust poppet valve technology
  • Very high control precision and dynamics
  • Suitable for a wide range of applications
  • High air flow rates
  • ED07 supports different types of connectivity from Analog Version to Fieldbus connection via EtherCAT

Documents & Drawings