AVENTICS™ Valve plug connector, series CON-VP R422003277

kr155.26
QTY:

Product Description

KIT OF 10 X CON-VP-INDU-2-CRIMP

Specifications

Type
Round plug connectors
Max. operating voltage AC
48 V DC
Max. operating voltage DC
48 V AC
Electrical connection 1, type
Socket
Electrical connection 1, thread size
Industrial plug connector
Electrical connection 1, number of poles
2-pin
Cable exit 1
straight
Cable exit angle
180°
Shielding
unshielded
Protection class
IP40
Min. ambient temperature
-40 °C
Max. ambient temperature
80 °C
Connection type
Crimping
Delivery unit
10 piece
Weight
0.001 kg

Features

  • Round plug connectors with connected cable
  • M8x1, M12x1, M23, 7/8"
  • Y cable