AVENTICS-R422003639

AVENTICS™ 5/3 directional valve function, ES05 R422003639

kr386.66
QuickShip QuickShip
QTY:

Product Description

ES05-5/3-CC-D8

Specifications

Activation
Electrically
Nominal flow Qn
500 l/min
Switching principle
5/3
Version
Closed Center
Compressed air connection output
Base plate
Working pressure min.
-0.8 bar
Working pressure max
8 bar
Actuating control
Double Solenoid
Sealing principle
Soft Seal
Control pressure min.
3 bar
Control pressure max.
8 bar
Min. ambient temperature
5 °C
Max. ambient temperature
50 °C
Min. medium temperature
5 °C
Max. medium temperature
50 °C
Medium
Compressed air
Max. particle size
40 µm
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
5 mg/m³
Compressed air connection input
Ø 8
Switch-on time
<20
Switch-off time
<20
mounting screws
Hexalobular socket (TORX) ISO 10664-10
Mounting screw tightening torque
0.9 Nm
Tightening torque tolerance
±0,1 mT

Documents & Drawings