AVENTICS-R422101517

AVENTICS™ Shut-off module, Series AV R422101517

kr2,087.94
QuickShip QuickShip
QTY:

Product Description

AV-4/2NC-SR-024DC-E-AV-D8-M8-NLC-PD

B10

Specifications

Activation
Electrically
Control pressure min.
3.5 bar
Control pressure max.
7 bar
Operating voltage DC, min.
10 V DC
Operating voltage DC, max.
30 V DC
Type sensor
PNP
Sensor connection
M8x1
Voltage drop U at Imax
≤ 2,5 V
Protection class sensor
IP65
Operational voltage pilot valve
24 V DC
Voltage tolerance DC
-10% / +10%
Power consumption
1.3 W
Display: LED
Yellow
Protection class pilot valve
IP67
Compressed air connection type input
push-in fitting
Nominal flow Qn
400 l/min
Type
Spool valve, positive overlapping
Port 2 / 4
Ø 8
Compressed air connection 12 (Exhaust)
Ø 4
Working pressure min.
0 bar
Working pressure max
10 bar
Min. ambient temperature
0 °C
Max. ambient temperature
50 °C
Min. medium temperature
0 °C
Max. medium temperature
50 °C

Features

  • Qn = 340 l/min ... 680 l/min

Documents & Drawings