AVENTICS-R499002207

AVENTICS™ Pneumatic Oil AOF R499002207

kr614.18
QTY:

Product Description

AOF-1L

Specifications

Note
Good corrosion protection for a longer component service life, NSF H1: Registered to increase process reliability, High-grade fully synthetic lubricant oil, Good creeping properties make it easier to remove components quickly and reduce stoppage time
Type
Oil
Kinematic viscosity at
40 °C
Kinematic viscosity
15 cSt
Reservoir
Socket
Volume
1 L
Min. medium temperature
-45 °C
Max. medium temperature
110 °C
Viscosity class
ISO VG 15
Weight
1 kg

Documents & Drawings