No image available
No image available
Your request is being processed.
DeltaV-P-SE4309T01

DeltaV™ IS Thermocouple / mV CHARM

Product Description

An IS (intrinsically safe) Thermocouple Characterization Module (CHARM) designed for a Thermocouple input or a low level voltage source.

Specifications

Sensor Types -Thermocouple -mV
B, E, J, K, N, R, S, T, uncharacterized. Low level voltage source (±20 mV, ±50 mV, and ±100 mV)
Full Scale signal range
See Full Data Sheet
Accuracy
See Full Data Sheet
Repeatability
0.05% of span
Resolution
24 Bit A/D converter / Depends upon the sensor type
Temperature Drift
0.03° C / ° C
Isolation
Galvanically isolated according to EN 60079-11, voltage peak value 375 VDC.
Open sensor detection
Yes
CHARM power req.
23 mA max @ 24 VDC
CHARM Heat Dissipation
0.60 W

Documents & Drawings

Features

  • Eliminate marshalling and add I/O anywhere in the plant without affecting control room cabinets
  • No marshalling cabinet or cross-wiring, fewer wires, much less work and fewer contact points for potential failures
  • Intrinsically Safe (IS) I/O meets Class 1 Division 2 and IEC Zone II environmental conditions when you have to run I/O in hazardous areas
  • Intrinsically Safe (IS) I/O meets Class 1 Division 2 and IEC Zone II environmental conditions when you have to run I/O in hazardous areas