Emerson-P-IC830DP00606-NBEC

PACMotion High Speed Servo Drive, 6A, 120/240 V

Product Description

Compact and powerful drive designed for synchronous servomotors with advanced closed-loop control of torque, speed, and position

Specifications

Part Number
IC830DP00606-NBEC
Drive Continuous Output Power
2,000 Watts
Rated Supply Voltage
120/240 V
Control Logic, Supply Voltage
24 V
Rated Output Current (RMS value +/-3%)
6:00 AM
Peak Output Current (+/-3%)
18 A
Peak Time
5s
Current Loop Bandwidth Max.
2.5 to 4 kHz
Velocity Loop Bandwidth Max.
0 to 1000 Hz
Position Loop Bandwidth Max.
1 to 250 Hz
Update Rate
1.5 MHz
Weight (Standard Width)
1.1 kg
Weight (Extended Width)
1.3 kg
Height, without Connectors
168 mm
Height, with Connector
200 mm
Standard Width Front / Back
54 / 59 mm
Extended Width Front/Back
84 / 89 mm
Depth, without Connectors
156 mm
Depth, with Connectors
185 mm

Features

  • Built on open EtherCAT communications
  • Multiple options to best fit your application
  • Standard Safe Torque Off (STO) according to IEC 62061 SIL 2 onboard
  • Designed for PACMotion Servo motors, but can also support 3rd-party motors
  • Expandable design with up to 50 coordinated axes of control in a single system: 40 physical and 10 virtual
  • Integrated with PAC Machine Edition Software for consistent programming
  • Entire system is synchronized to ensure all components work together