No image available
No image available
Your request is being processed.
Emerson-P-ST-2744

RSTi output module Isolated Relay Output 4 Points, 230V AC/2A

Product Description

A compact and distributed solution, RSTi is easy to configure, manage and upgrade. With Ethernet-based RSTi I/O, high-speed communications are enhanced to facilitate the massive amounts of data that your devices generate. RSTi I/O unlocks the continuity, connectivity, and collaboration for your control systems.

Specifications

Part Number
ST-2744
Output Count, Type & Speed
4 point relay; 10mS
Output Rating
Resisitve loads 5~28.8 VDC @ 2.0A; 48 VDC @ 0.8A; 110 VDC @ 0.5A; 250 VAC @ 2.0A
Current Consumption
System 130mA @5VDC; Field for output loads

Features

  • Ethernet-based Slice I/O Delivers High Performance and Flexibility
  • Compact, distributed I/O delivers long-life
  • Easy to configure, manage and upgrade

Documents & Drawings