No image available
No image available
Your request is being processed.
Micro Motion-3700

Micro Motion 3700 Controller And Transmitter, Remote Field-Mount

Product Description

With combined Coriolis transmitter functions and PLC capabilities, the Series 3000 is built for industry-focused solutions, including net oil computer, enhanced density, custody transfer and marine fuel bunkering solutions.

Products

Search
1-23 of 117 results for Products
CMF350A
3700
CMFHC2Y
3700
CMF350M
3700
T025F
3700
T100F
3700
CMFS007M
3700
R050S
3700
CMFHC2M
3700
F300S
3700
F100S
3700
CMF300A
3700
CMFHC2A
3700
CMFS150H
3700
CMF010M
3700
F050S
3700
H025S
3700
H200S
3700
H300F
3700
CMFS010M
3700
T075T
3700
CMF050M
3700
T075F
3700
F400S Coriolis Meter 4 inch Stainless Steel
3700
1
1 2 3 4 5 6

Specifications

Output variables
  • Mass & volume flow
  • Net product content / flow
  • Temperature
  • Density
  • Concentration
Local display
Multi-line LCD panel
  • Backlit LCD, 128 × 128 pixel, bit map
  • Adjustable contrast
  • Non-glare, chemical-resistant acrylic lens
  • Large push buttons with tactile feedback
  • Software-defined function keys
Power
AC option:
  • 85 to 265 VAC
  • 50/60 Hz, 30 VA
  • Complies with European low-voltage directive 2006/95/EC per IEC 61010-1, and Installation (Overvoltage) Category II, Pollution Degree 2DC option:
  • 18 to 30 VDC
  • 18 watts
  • typical, 25 watts maximum
    Input/output signals
    • Two active 4–20 mA
    • Three discrete outputs
    • One 2-wire frequency output
    • One 2-wire frequency input
    • Two discrete momentary inputs
    HART/WirelessHART
    Bell 202 signal is superimposed on the primary milliamp output
    Mounting options
    Remote field-mount
    Application types
    • Batch controller
    • Custody transfer
    • Two-phase flow/entrained gas
    • Meter verification
    Hazardous approvals
    • UL
    • CSA
    • ATEX
    • NEPSI

    Features

    • Decrease your plant's labor, maintenance and operating costs with transmitter functions and PLC capabilities
    • Increase efficiency, accelerate throughput and improve product quality
    • Eliminate the need for external tools with full configuration capabilities
    • Improve interaction with a large, programmable display and descriptive alarms for easy setup, control and operation
    • Maximize uptime and process consistency with MVD technology that speeds response and enables multivariable measurement

    Documents & Drawings

    Parts & Accessories

    Search
    1-10 of 11 results for Parts & Accessories
    :
    Micro Motion™ Model 700 Standard Core Processor Assembly
    Product Type
    Replacement Parts
    Family
    Flow - Coriolis
    Compatibility
    availability
    2 Weeks
    Product Type
    Family
    Compatibility
    availability
    Replacement Parts
    Flow - Coriolis
    2 Weeks
    Micro Motion™ Model 800 Enhanced Core Processor Assembly
    Product Type
    Replacement Parts
    Family
    Flow - Coriolis
    Compatibility
    availability
    2 Weeks
    Product Type
    Family
    Compatibility
    availability
    Replacement Parts
    Flow - Coriolis
    2 Weeks