Micro Motion CDM100M Compact Density Meter, 316L Stainless Steel
Micro Motion CDM100M Compact Density Meter, 316L Stainless Steel
Warning
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Accuracy:±5% of reading with 10:1 turndown Nominal flow rate (bidirectional):13 m³/h Nominal velocity (bidirectional):10 m/sec (32.8 ft/sec)
Materials
Process connections:316L stainless steel Measurement tubes:Nickel alloy C-22 (or UNS 06022) Sensor housing:316L stainless steel Transmitter housing: Polyurethane-painted aluminum
Local display (optional)
Segmented two-line LCD screen. Can be rotated on transmitter, in 90-degree increments, for ease of viewing. Suitable for hazardous area operation. Optical switch controls for hazardous area configuration and display. Glass lens. &Three-color LED indicates meter and alert status.
Display functions
View process variables. View and acknowledge alerts. Configure mA and RS-485 outputs. Supports Known Density Verification (KDV). Supports multiple languages.
Transmitter output channels
Available output channels (depending on the Electronics Interface option): One or two externally powered (passive) 4–20 mA outputs Channel A is 4–20 mA + HART Channel B is 4–20 mA One externally powered (passive) Time Period Signal (TPS) output One externally powered (passive) Discrete output One Modbus/RS-485 output Can also be ordered with a processor for use with a remote-mount 2700 FOUNDATION fieldbus
Meter approvals, calibrations, and certifications
Agencies & types of approval available: ATEX CSA IECEx
The maximum number of products that can be compared is 4. Please refine your selection.
Inactivity Warning Dialogx
Your session is about to timeout due to inactivity. Click OK to extend your time for an additional 30 minutes.
This item has been successfully added to your list.x
This item has been successfully added to your list.
Select a Country/Region and Language
Select a Country/Region
Select a Language
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.