Paine-P-226-10-010 Pressure and Temperature Transmitter

Paine™ 226-10-010 Differential Pressure and Temperature Transmitter

Product Description

The Paine™ 226-10-010 Differential Pressure & Temperature Transmitter is a measurement solution delivering real-time differential pressure and temperature information. Designed with RS-485 digital output and user-defined area ratio (A1/A2) programmability, this transmitter can be tailored to specific application requirements. This digital transmitter is also engineered for precision measurements and can be used for determining actuator force or position.

Specifications

Measurement Range
Up to 5000 psid (344 bar)
Operating Temperature
-40 °F to 255 °F (-40 °C to 123 °C)
Process Media
226-01-010-01: Fluids and gases compatible with 304 and 15-5 PH CRES 226-01-010-02: Fluids compatible with 304 and 15-5 PH CRES
Pressure Port/Fitting
O-ring gland designed per MIL-P-5514, Type II, Class 2 O-rings (2) MS28775-008

Features

  • Area ratio programmability enables corrected differential measurements for customized applications
  • Real-time digital output provides dependable differential and individual port measurements
  • Durable design ideal for pneumatic and hydraulic controls in vehicle, aviation and testing applications
  • Excellent long-term stability allows for long-lasting, reliable performance
  • Customizable transmitter options available for fit-for-use designs

Documents & Drawings