Rosemount-K-0085 Pipe Clamp Sensor and 848T Wireless Transmitter

Rosemount™ 0085 Pipe Clamp Temperature Sensor and 848T Wireless Transmitter

Specifications

Rosemount™ 0085 Pipe Clamp Temperature Sensor
Pipe Clamp Materials
ASTM 304 SST (1.4301), Duplex F51 (1.4462), Carbon steel (1.0037)
Lead Wires
PTFE insulated, silver-coated copper wire
Insulation Resistance
1,000 MΩ minimum insulation resistance when measured at 500 V dc at room temperature
Calibration Options
Class A Sensor from -50 to 300 °C (-58 to 572 °F)
Certifications/Approvals
Hazardous location, see full specs for complete list of certifications
Rosemount™ 848T Wireless Temperature Transmitter
Input
Four independently configurable inputs, including 2-, 3- and 4-wire RTDs, thermocouples, 0-1000mV and 0-10V, 2-, 3- and 4-wire ohm, and 4-20 mA signals
Output Signal
WirelessHART® Protocol
Housing
Field hardened aluminum enclosure
Calibration Options
5-point calibration
Certifications/Approvals
Hazardous location, marine type, see full specs for complete list of certifications
Update Rate
4 sec. to 60 min., user selectable
Power Module Life
Up to 10-year life, field replaceable (order separately)
Antenna Type
External (standard and extended range)

Features

Rosemount™ 0085 Pipe Clamp Temperature Sensor
  • Sensor covers wide range of temperatures -328 to 572 °F (-200 ° to 300 °C) to meet application demands
  • Direct mounts to Rosemount 648 Wireless with Rosemount X-well™ Technology for accurate process temperature measurement
  • Wide variety of clamp styles, sizes, and materials allows for installation anywhere and provides application flexibility
  • Installation requires only two bolts (no welding required) for a straightforward connection
  • Platinum RTD temperature sensors designed with silver or nickel tip for improved response time
  • Withstands applications with high velocities, heavy liquids or particulates for durability and stability
  • Non-intrusive design eliminates need for process penetration of fluids with toxic properties for added safety
  • Spring-loaded sensor ensures best surface contact for enhanced performance
Rosemount™ 848T Wireless Temperature Transmitter
  • WirelessHART® technology is secure, cost-effective and delivers >99% data reliability
  • Best price per point solution accepts four configurable inputs (RTD, thermocouple, ohm, millivolt and 4 to 20 mA signals)
  • Field-hardened enclosure allows for installation close to any process, even in harsh environments and hazardous areas
  • Extended range antenna offers wireless communication for long distance installations
  • Designed with up to eight configurable alerts for advanced measurement monitoring
  • Device dashboards display an easy interface for simplified device configuration and diagnostic troubleshooting
  • SmartPower™ module provides up to 10-year maintenance-free operation and field replacement without transmitter removal
  • Easy installation enables quick instrumentation of measurement points without the cost of wiring

Documents & Drawings

Rosemount™ 0085 Pipe Clamp Temperature Sensor
Rosemount™ 848T Wireless Temperature Transmitter