Monitoring solutions to improve the safety of tailing dam in mining operations should be considered on replacing the need to manual monitoring. Implementing rigorous controls for safety is critical to mitigating risks. Getting the real time, actionable data delivered to control room – providing alerts when the water level exceeds the limit is necessary to take timely corrective actions. Say goodbye to manual rounds. Use data for effective management and personnel safety.
The Rosemount 1208 Non-contacting Radar can be offered to perform the level and volume flow measurements, regardless of challenging surface and weather conditions. When paired with the Rosemount 3490 Controller, you get a complete solution for water applications that can enhance operational safety, reduce the risk of dam failure, reduce operational cost/disruption, prevent downstream loss of life & ecological disaster as well as increase productivity.
The Rosemount 1208 Series provides accurate and reliable level measurement and open channel flow calculations. The radar level transmitter has been designed to solve challenges in water and wastewater-, utilities- and basic chemical applications. The Rosemount 1208 uses continuous non-contacting radar technology in a compact PVDF housing with drinking water and food grade approvals. Its encapsulated design also withstands outdoor conditions and is fully submersible over extended periods of time. The Rosemount 1208 Series communicates via Bluetooth® wireless technology, 4-20 mA HART® or IO-link and has a broad range of mounting accessories, making it easily integrate into both new as well as existing systems..