The process of making water potable requires the addition of chemical substances, such as bleach, NaOH or Chlorine, to treat the water and separate suspended and dissolved particles or compounds. The Rosemount 1208 is a compact sensor that provides reliable and non-contacting radar level measurements that can penetrate the plastic tank, thus allowing installation above a plastic tank.
The Rosemount 1208 Series provides accurate and reliable level measurement and open channel flow calculations. The radar level transmitter has been designed to solve challenges in water and wastewater-, utilities- and basic chemical applications. The Rosemount 1208 uses continuous non-contacting radar technology in a compact PVDF housing with drinking water and food grade approvals. Its encapsulated design also withstands outdoor conditions and is fully submersible over extended periods of time. The Rosemount 1208 Series communicates via Bluetooth® wireless technology, 4-20 mA HART® or IO-link and has a broad range of mounting accessories, making it easily integrate into both new as well as existing systems..