Storage tanks can be used for a range of applications in utilities and water and wastewater plants, such as the storage of water or chemical substances. Some of the challenges that this application can present are corrosive media, condensation, foam and build-up.
The Rosemount 1208 Level and Flow Transmitter design is corrosion-resistant, drinking water and food-grade approved. It also features a narrow 80 GHz FMCW beam angle to avoid any internal obstructions. The transmitter has no dead zone, which helps to increase tank utilization. Lastly, reduce time spent on these tanks with Bluetooth® wireless technology, which allows for an easy remote setup, increasing employee safety.
The Rosemount 1208 Series provides accurate and reliable level measurement and open channel flow calculations. The radar level transmitter has been designed to solve challenges in water and wastewater-, utilities- and basic chemical applications. The Rosemount 1208 uses continuous non-contacting radar technology in a compact PVDF housing with drinking water and food grade approvals. Its encapsulated design also withstands outdoor conditions and is fully submersible over extended periods of time. The Rosemount 1208 Series communicates via Bluetooth® wireless technology, 4-20 mA HART® or IO-link and has a broad range of mounting accessories, making it easily integrate into both new as well as existing systems..