Grains and different types of natural sugar are stored in large silos to be used later in spirits production. It is necessary to continuously measure the level to prevent pumps running dry and understand the amount that is used in the manufacture of every batch.
The Rosemount 1408H Level Transmitter provides accurate continuous level measurement. The radar is specifically designed to match hygienic requirements in the food & beverage industry. It is equipped with hygienic certifications (3-A®, FDA, EC 1935/2004, EHEDG, etc.), a compact and polished stainless steel housing, and the ability to withstand CIP and SIP cleaning processes which allows you to minimize contamination risk and assure product safety..