Level Measurement Solutions for Accumulator / Reflux Drums
Continuous and point level measurement and control solutions for the refining industry
Reflux drums/accumulator drums are used to collect and feed the condensed overhead product back to the top of the distillation column to refine the separation a bit further. It is essential that the correct amount of liquid is fed back to the column else the quality of the final product may be affected. It is thus crucial to have a dependable and accurate level measurement in this vessel.