No image available
No image available
Your request is being processed.
Asco-P-342

ASCO™ 342 4-Way Solenoid Valve

Product Description

The ASCO Series 342-S, also known as 8342, is a line of high-flow, slide-style 4-way valves available with single or dual solenoids. Its direct-acting operation and high-flow construction make it ideal for analytic and diagnostic equipment, biofuels, dust collector systems, heating equipment, and refining applications.

Products

Search
1-10 of 447 results for Products
:

Specifications

Valve Actuation
Solenoid - Direct Acting
Body Material
Brass, Stainless Steel
Media
Air, Inert Gas, Light Oil, Water
Pipe / Port Size
1/4 "; 3/8 "
Port Type
NPTF
Function
4 way - 4/2
Flow
From .05-.1 Cv, From .43 to .86 Kv
Voltage
125 DC Battery Charging, 110 AC, 12 DC, 120 AC, 250 DC Battery Charging, 480 AC | 50, 50/60, 60
Operating Environment
Indoor, Outdoor
Standards / Regulations
CSA, Type 1, Type 2, Type 3, Type 3S, Type 4, Type 4X, Type 6, Type 6P, Type 7, Type 9, UL
Standards / Regulations
CSA, Type 1, Type 2, Type 3, Type 3S, Type 4, Type 4X, Type 6, Type 6P, Type 7, Type 9, UL

Features

  • Dual-solenoid operation: solenoid may be energized momentarily (1/10 second) or continuously
  • Mechanical detent on dual solenoids holds last position, even after loss of electric power, pneumatics, or pressure
  • No minimum operating pressure differential required to shift valve
  • Optional flow control regulates cylinder speed independently in either direction
  • Mountable in any position
  • Available in direct mount constructions

Documents & Drawings