No image available
No image available
Your request is being processed.
Asco-8320G089MBMOAC120/60,110/50D

ASCO™ 8320G089MBMOAC120/60,110/50D

Product Description

3/4 X 3/4 2 NC Aluminum 10.1/H W

Specifications

Body Material
Brass
Function
3 way - 3/2 Normally Closed
Pipe/Port Type & Size
NPT 1/4
Valve Actuation
Solenoid - Direct Acting
Kit Number
302133-MO
Coil Class
FB
Coil Number
238210-132-D
Voltage & Frequency
120, 110 Volts AC with 50/60 Hz
Watt Rating
9.1 W
Item Status
Active
Lead Length
18 inch
Carton Note
1/4 X 3/32 3NC BRASS 9.1/F AC

Features

  • All NPT connections are in the valve body to allow in-line piping
  • No minimum operating pressure differential required
  • Available in brass and stainless-steel constructions
  • Mountable in any position
  • Long-life version eliminates metal-to-metal contact to extend life up to 20 million cycles in dry air or gas applications. Easily handles rapid cycling or continuous energization
  • Harsh-environment model offers low power consumption plus quick shutdown of valves and actuators. Valves are UL, CSA, ATEX, and IIECEx certified
  • RedHat Next-Generation model offers voltage-ranging with low-power operation. Valves have Class I, Division 2 coils

Documents & Drawings