No image available
No image available
Your request is being processed.
Asco-8353C033

ASCO™ 8353C033

Product Description

8353C033 #LA VALVES / W PNEUMATI

Specifications

Flow (Cv)
10.50
Pipe/Port Type & Size
NPT 3/4
Valve Actuation
Solenoid
Product Weight
0.88 lbs
Order Code
02071
Orifice Size
3/4 in
Item Status
Active
Seating Elastomer
NBR
Mounting Direction
ANY
Standards / Regulations
Class I Div 1, Class I Div 2, Class II Div 1, Class II Div 2, Type 1, Type 2, Type 3, Type 3R, Type 3S, Type 4, Type 4X, Type 6, Type 6P, Type 7, Type 9, UL, CSA, ATEX Zone 1–21, ATEX Zone 2–22
Temperature
-40°F to 140°F, -4°F to 284°F

Features

  • Extremely fast open / close response time
  • High peak pressure for more effective bag cleaning
  • High flow Cv(s) to 140 m3h for effective bag cleaning
  • Quick mount Clamp connection eliminates thread cutting and separate sealing
  • Integral pilot has molded epoxy coils with available options
  • Valves may be mounted in any position
  • Global Ex approvals; ATEX, IEC EX, NEPSI, CUTR, KOSHA, UL, CSA
  • Available will all Explosion proof solenoids: NEMA, Ex d, Ex mb, Ex e mb
  • Available in a low temperature version, which is suitable for use at temperatures down to -40° C, as well as a high temperature version which is suitable up to + 140° C

Documents & Drawings