No image available
No image available
Your request is being processed.
Emerson-P-AgileOps Alarm Shelving

AgileOps™ Alarm Shelving

Product Description

Manage malfunctioning alarms, stale alarms or broken instrumentation with AgileOps. With advanced alarm shelving capabilities, AgileOps can reduce nuisance alarms, auto re-enable alarms, and minimize the length of the alarm summary at your facility.

Features

  • AgileOps includes advanced alarm shelving capabilities such as automatic and operator-based shelving, the ability to unshelve alarms based on timer or active status, and configuring shelving lists based on role and type.
  • AgileOps is compliant with API RP1167, IEC 62682 and ISA 18.2 standards and is designed to help you meet these standards when coupled with Emerson’s alarm rationalization services.
  • AgileOps is compatible with many control systems including Emerson DeltaV® and Ovation™, Honeywell Experion® and TDC®, Siemens PCS7® and APACS, ABB 800xA, DOW’s MOD 5, and Schneider Foxboro®, TIS/OMM, ClearSCADA, and Yokogawa Centum VP. AgileOps also offers a generic connector for other systems not listed.

Documents & Drawings