Asco-P-315

ASCO™ Series 315 Steam Valves

Product Description

The ASCO Series 315 valves are designed for high-flow and high-pressure service with steam media. They are ideal for power plant, biofuel, and heating equipment applications.

Specifications

Valve Actuation
Solenoid - Direct Acting
Body Material
Brass
Media
Steam
Pipe / Port Size
1/2 "; 1/4 "; 3/8 "
Port Type
NPTF
Function
3 way - 3/2 Universal; 3 way - 3/2 Normally Open; 3 way - 3/2 Normally Closed
Flow
From .05-.1 Cv; From 0.1 Cv to 0.5 Cv; From 0.5 Cv to 1.0 Cv
Voltage
24 AC; 110 AC; 120 AC; 480 AC; 6 DC; 12 DC; 24 DC; 48 DC; 120 DC; 240 DC; 125 DC Battery Charging; 250 DC Battery Charging | 50; 50/60; 60
Max Differential / Max Operating Pressure
Vacuum to 150 PSIG
Operating Environment
Hazardous; Indoor; Outdoor
Standards / Regulations
Type 1; Type 2; Type 3; Type 3S; Type 4; Type 4X; Type 6; Type 6P; Type 7; Type 9

Features

  • Brass bodies and stainless steel internal parts for high corrosion resistance
  • Direct acting, requires no minimum operating pressure
  • Ambient temperature rating (Class H coils AC): 32° F to 140° F (0° C to 60° C)

Documents & Drawings