AVENTICS-P-615

AVENTICS™ Series 615 Sentronic TWIN Proportional Control Valve

Product Description

The AVENTICS Series 615 Sentronic TWIN is a 3-way proportional pressure control valve that accurately adjusts pressure to control air and inert gas media. The Series 615 is specified to control high pressure up to 80bar (1160psi) in combination with a small footprint. A special feature of the Series 615 Sentronic TWIN is its ATC software supplied for optimum adjustment of proportional control behavior over PC and viewing of setpoint and feedback signals. Other functions are valve diagnostics, parameter setting and maintenance.

Specifications

Function
3 way - 3/2 Normally Closed or Normally Open
Valve Actuation
Proportional Coil
Port Size
1/4”
Body Material
Aluminum
Inert Parts
Stainless Steel, Brass
Sealing
FPM, NBR, TPS
Voltage
24 VDC
Media
Air, Inert Gases,
Port Type
G ISO228/1-G BSPP, NPTF, Pad Mount
Standard & Regulations
CE, IP65

Features

  • High-pressure up to 80 bar (1160 psi)
  • Software “ATC” allows selection of personalized settings to optimize control loop performance
  • Orifices have the same diameter for short response times whether increasing or exhausting pressure
  • Small footprint

Documents & Drawings