No image available
No image available
Your request is being processed.
Fisher-P-8532

Fisher™ 8532 High Performance Butterfly Valve

Product Description

The Fisher 8532 high performance Butterfly valve offers outstanding performance under extreme pressure and temperature conditions. The 8532 valve maintains tight shutoff, is available in a fire-tested construction, and can be specified for cryogenic applications. Available as either a flangeless (wafer style) design, single flange (lugged), or Double Flanged design.

Specifications

Certifications
SIL capable, PED, CRN, Fugitive Emission, NACE, ATEX, CUTR, Fire Safe
Critical Service
General Service
Flow Characteristics
Linear
Material
Carbon Steel, Stainless, Alloy
Operating Temperature
Standard Temperature, High Temperature, Cryogenic
Power Source
Electric, Hydraulic, Pneumatic, Electro-Hydraulic
Pressure Class
ASME
Process Connection Type
Flanged, Single Flanged, Double Flanged, Lugged, Wafer
Seat / Seal Type
Metal, Soft
Shutoff Class
MSS SP-61, Class IV (FCI 70-2), Class VI (FCI 70-2), Flow Ring
Standards
B16.34
Stem
Live Loaded, Adjustable Packing
Valve Size
NPS 14, NPS 16, NPS 18, NPS 20, NPS 24
Valve Size Standard
NPS
Other Configurations
Contact your local Emerson business partner or sales office to learn about additional specifications or options for this product.

Documents & Drawings

Features

  • The pressure-assisted seal design provides tight shutoff against the full pressure rating of the specified valve.
  • The anti-blowout gland fits securely over the valve shaft, which has been turned down to form a circumferential shoulder that contacts the anti-blowout gland.
  • A splined end connection on the drive shaft allows lever clamping by most Fisher rotary actuators.
  • Optional keyed shaft is ideal for on/off applications and allows actuator selection flexibility.
  • The optional ENVIRO-SEAL™ packing system is designed with very smooth stem surfaces and live-loading provides improved sealing, guiding, and loading force transmission.
  • The valve body self-centers on the line flange bolts as a fast, accurate means of centering the valve in the pipeline.
  • Seal retainer screws are located so there is no interference with the sealing function of either flat sheet or spiral-wound line flange gaskets.