No image available
No image available
Your request is being processed.
Fisher-P-A31A

Fisher™ A31A Cryogenic High Performance Butterfly Valve

Product Description

The Fisher A31A cryogenic high performance Butterfly valve is designed for extreme temperature, cryogenic services and features a valve body extension which positions the packing system and the actuator away from the extreme temperatures. The valve also features a metal NOVEX seal providing tight shutoff, low operating torques, and the rugged durability needed for cryogenic service.

Features

  • Developed as a valve/actuator packing with a double D drive shaft to allow easy, direct mounting to a rack and pinion actuator, eliminating the need for external coupling systems.
  • Concentric rotation ensures that the valve disk remains in the closed position, even in the event of line pressure surges or actuator failure.
  • The torque necessary to open and close the valve is the same, regardless of the direction in which the differential pressure is applied.
  • Interchangeability of all parts, including shafts and disks, simplifies service and reduces maintenance costs.
  • Seal retainer screws are located so there is no interference with the sealing function of either flat sheet or spiral-wound line flange gaskets.
  • The valve body self-centers on the line flange bolts as a fast, accurate means of centering the valve in the pipeline.

Specifications

Certifications
PED, CRN, Fugitive Emission
Critical Service
General Service
Flow Characteristics
Linear
Material
Carbon Steel, Stainless, Alloy
Operating Temperature
Cryogenic, Standard Temperature, High Temperature
Power Source
Electric, Hydraulic, Pneumatic, Lever, Gear, Electro-Hydraulic
Pressure Class
ASME
Process Connection Type
Flanged, Single Flanged, Double Flanged, Lugged, Wafer
Seat / Seal Type
Metal, Soft
Shutoff Class
Class VI (FCI 70-2)
Standards
B16.34
Stem
Live Loaded, Adjustable Packing
Valve Size
NPS 3, NPS 4, NPS 6, NPS 8, NPS 10, NPS 12, NPS 14, NPS 16, NPS 18, NPS 20, NPS 24
Valve Size Standard
NPS
Other Configurations
Contact your local Emerson business partner or sales office to learn about additional specifications or options for this product.

Documents & Drawings