No image available
No image available
Your request is being processed.
AVENTICS-P-CCL-IC

AVENTICS™ Series CCL-IC Standard cylinders (ISO 21287)

Product Description

The AVENTICS Series CCL-IC (ISO 21287) cylinders with their compact and clean design can be used in a wide range of applications. Their smooth surface together with their materials, such as anodized aluminium, stainless steel, and NSF-H1 lubricants, make the cylinder ideal for the demanding requirements in the food and beverage industry

Products

Search
1-6 of 6 results for Products
:
AVENTICS™ ISO 21287, Series CCL-IC R480668685
Standards and Regulations
ISO 21287
Bore Size
16 mm
Stroke Length
15 mm
Cylinder Function
Double-acting
availability
Standards and Regulations
Bore Size
Stroke Length
Cylinder Function
availability
ISO 21287
16 mm
15 mm
Double-acting
QuickShip
AVENTICS™ ISO 21287, Series CCL-IC R480668695
Standards and Regulations
ISO 21287
Bore Size
20 mm
Stroke Length
20 mm
Cylinder Function
Double-acting
availability
7 Day
Standards and Regulations
Bore Size
Stroke Length
Cylinder Function
availability
ISO 21287
20 mm
20 mm
Double-acting
7 Day
QuickShip
AVENTICS™ ISO 21287, Series CCL-IC R480668722
Standards and Regulations
ISO 21287
Bore Size
32 mm
Stroke Length
150 mm
Cylinder Function
Double-acting
availability
Standards and Regulations
Bore Size
Stroke Length
Cylinder Function
availability
ISO 21287
32 mm
150 mm
Double-acting
QuickShip
AVENTICS™ ISO 21287, Series CCL-IC R480668732
Standards and Regulations
ISO 21287
Bore Size
40 mm
Stroke Length
80 mm
Cylinder Function
Double-acting
availability
7 Day
Standards and Regulations
Bore Size
Stroke Length
Cylinder Function
availability
ISO 21287
40 mm
80 mm
Double-acting
7 Day
QuickShip
AVENTICS™ ISO 21287, Series CCL-IC R480668756
Standards and Regulations
ISO 21287
Bore Size
63 mm
Stroke Length
50 mm
Cylinder Function
Double-acting
availability
7 Day
Standards and Regulations
Bore Size
Stroke Length
Cylinder Function
availability
ISO 21287
63 mm
50 mm
Double-acting
7 Day
QuickShip
AVENTICS™ ISO 21287, Series CCL-IC R480668847
Standards and Regulations
ISO 21287
Bore Size
50 mm
Stroke Length
50 mm
Cylinder Function
Double-acting
availability
Standards and Regulations
Bore Size
Stroke Length
Cylinder Function
availability
ISO 21287
50 mm
50 mm
Double-acting
QuickShip

Features

  • Compact clean design
  • Available in nine sizes covering piston diameters from 16 mm to 100 mm
  • Easy to clean anodized surfaces
  • Scrapers and lubricants (NSF-H1) are approved for food applications
  • Hygienic protective caps for unused mounting holes
  • Universal mounting concept for easy assembly, without the need for additional mounting elements

Parts & Accessories

Search
1-10 of 32 results for Parts & Accessories
:

Documents & Drawings