Branson OMNI X Automated Cleaning System

Product Description

The Branson OMNI Cleaning System is a fully-configured ultrasonic cleaning and rinsing system with a built-in dryer. 

Specifications

Working tank size
10” L x 12” W x 10” D
Drain sizes
1/2” NPT
Cleaning tank temperature
Ambient to 160° F
Recirculation flow rate
1-3 GPM
Filter retention
10 microns

Features

  • Same Platform with OMNI1012
  • Advanced-technology Cavitation Cleaning
  • Digital Controls
  • Optional Automation with Load and Unload Shelves