Emerson-P-IC200CPUE05

VersaMax CPUE05 with Ethernet Interfaces

Product Description

Versatile controller designed to be easy to use and supports a wide range of I/O expansion modules and communications options.

Specifications

Part Number
IC200CPUE05
Dimensions (W x H x D in mm)
126 x 128 x 69.1
Program Storage
System flash, battery-backed RAM
Power Requirements
5V uses 220mA, 3.3V uses 570mA
Floating Point
yes
Boolean Execution Speed
0.8 ms/K (typical)
Realtime Clock Accuracy (for timer functions)
100ppm (0.01%) or +/- 9sec/day
Time of Day Clock Accuracy
100ppm at full temperature range
Embedded Communications
RS-232, RS-485, Ethernet
Configurable Memory
64K bytes maximum
Ethernet Data Rate
10Mbps (half- or full-duplex)
Ethernet Port
RJ-45, UTP
Number of SRTP Server Connections
8
Number of Ethernet Global Data (EGD) Configuration-Based Exchanges
32
EGD Exchange Limits
100 data ranges per exchange, 1400 bytes of data per exchange
EGD Time Synchronization
NTP
EGD Time Synchronization
yes
Load EGD configuration from PLC to programmer
yes
Remote Station Manager over UDP
yes
Local Station Manager (RS-232)
via CPU Port 1

Features

  • Supports up to 64 modules with up to 2048 I/O points
  • Can be either autoconfigured or configured from a programmer using configuration software
  • 64KB of configurable memory for the application program, hardware configuration, registers, analog inputs, and analog outputs
  • Programming in Ladder Diagram and Instruction List
  • Non-volatile flash memory for program storage
  • Battery backup for program, data, and time of day clock
  • Run/Stop switch
  • Floating point (real) data functions
  • Embedded RS-232, RS-485, and Ethernet communications
  • Supports EZ Program Store device
  • 70mm height when mounted on DIN rail with power supply