Emerson-P-IC200UER016

VersaMax Micro Expansion 16 Output Expansion (16) Relay Outputs, 24VDC Power Supply (includes IC200CBL501).

Product Description

The Micro line of VersaMax controllers provide superior functionality in a compact package.

Specifications

Part Number
IC200UER016

Features

  • When you need amazing functionality in a compact package, the Micro line of controllers is right for you. Its modular design offers the features and flexibility to match your application needs, with fast cycle times, a robust instruction set, and extensive memory that multiplies your programming options.
  • They support a user friendly Memory Module that can easily connect to the controller to download the latest program changes without the need of a PC. Online programming enables the user to easily modify logic without stopping the controller
  • The small-footprint VersaMax Micro PLC offers the flexibility of modular design and a variety of built-in features, including up to 64 I/O points (expandable to 170 I/O points), fast cycle times, a robust instruction set and extensive memory that multiplies your programming options.

Documents & Drawings