Paine™ 226-30-0020 Differential Pressure and Temperature Transmitter

Product Description

The Paine™ 226-30-0020 Subsea Differential Pressure and Temperature Transmitter offers precise, differential pressure and temperature measurement of liquids and gases. This fully submersible transmitter offers high resolution digital measurement accuracy and is engineered with industry-standard CANopen® protocol for simple system integration. With universal mounting, this robust transmitter is an excellent solution for remote subsea applications.

Specifications

Measurement Range
Up to 10000 psid (698 bar) each port
Operating Temperature
25°F to 175°F (-4°C to 80°C)
Process Media
Fluids and gases compatible with NO7725, solution annealed and aged to a maximum hardness of 43 HRC
Pressure Port/Fitting
3/8-in female Autoclave Engineers medium pressure fitting Fitting torque: 25-30 ft-lb

Features

  • Engineered as a fully submersible pressure and temperature transmitter for remote subsea applications
  • Provides digital differential pressure and temperature measurements for high accuracy
  • Industry-standard CANopen® digital protocol for easy systems integration
  • Universal mounting allows for flexible installation, locations and orientation
  • Customizable transmitter options available for fit-for-use designs